SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DIGITAL INPUTS(1) (RESET, SCLK, SDATA, SEN, PDN) | |||||||
VIH | High-level input voltage | All digital inputs support 1.8-V logic levels. SPI supports 3.3-V logic levels. | 1.25 | V | |||
VIL | Low-level input voltage | All digital inputs support 1.8-V logic levels. SPI supports 3.3-V logic levels. | 0.45 | V | |||
IIH | High-level input current | RESET, SCLK, PDN terminals | VHIGH = 1.8 V | 10 | µA | ||
SEN(2) terminal | VHIGH = 1.8 V | 0 | |||||
IIL | Low-level input current | RESET, SCLK, PDN terminals | VLOW = 0 V | 0 | µA | ||
SEN terminal | VLOW = 0 V | 10 | |||||
DIGITAL OUTPUTS (SDOUT) | |||||||
VOH | High-level output voltage | DRVDD – 0.1 | DRVDD | V | |||
VOL | Low-level output voltage | 0 | 0.1 | V | |||
DIGITAL OUTPUTS, LVDS INTERFACE (DAB[13:0]P, DAB[13:0]M, DCD[13:0]P, DCD[13:0]M, CLKOUTABP, CLKOUTABM, CLKOUTCDP, CLKOUTCDM) | |||||||
VODH | High-level output differential voltage(3) | Standard-swing LVDS | 270 | 350 | 465 | mV | |
VODL | Low-level output differential | Standard-swing LVDS | –465 | –350 | –270 | mV | |
VOCM | Output common-mode voltage | 1.05 | V |