SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINM | B12 | I | Negative differential analog input for channel A |
AINP | C12 | I | Positive differential analog input for channel A |
AVDD33 | B6, B7, E1, E2, E11, E12 | I | Analog 3.3-V power supply |
AVDD | A1, A2, A5, A8, A11, A12, B3, B4, B9, B10, D1, D2, D11, D12 | I | Analog 1.9-V power supply |
AVSS | B2, B5, B8,
B11, C2-C5, C8-C11, D4-D9 |
I | Analog ground |
BINM | A9 | I | Negative differential analog input for channel B |
BINP | A10 | I | Positive differential analog input for channel B |
CINM | A3 | I | Negative differential analog input for channel C |
CINP | A4 | I | Positive differential analog input for channel C |
CLKINM | C6 | I | Negative differential clock input |
CLKINP | C7 | I | Positive differential clock input |
CLKOUTABM | M9 | O | Negative differential LVDS clock output for channel A and B |
CLKOUTABP | M10 | O | Positive differential LVDS clock output for channel A and B |
CLKOUTCDM | M4 | O | Negative differential LVDS clock output for channels C and D |
CLKOUTCDP | M3 | O | Positive differential LVDS clock output for channels C and D |
DAB[13:1]P,
DAB0P/OVRABP, DAB[13:1]M, DAB0M/OVRABM |
F11, F12,
G11, G12, H9-H12, J8-J12, K8-K12, L7-L12, M7, M8, M11, M12 |
O | DDR LVDS outputs for channels A and B. |
DCD[13:1]P,
DCD0P/OVRCDP, DCD[13:1]M, DCD0M/OVRCDM |
F1, F2, G1,
G2, H1-H4, J1-J5, K1-K5, L1-L6, M1, M2, M5, M6 |
O | DDR LVDS outputs for channels C and D. |
DINM | C1 | I | Negative differential analog input for channel D |
DINP | B1 | I | Positive differential analog input for channel D |
DRVDD | F3, F10, H5-H8, J6, J7, K6, K7 | I | Digital 1.8-V power supply |
DRVSS | E4-E9, F4-F9 | I | Digital ground |
NC | E3, G3, G4, G5 | - | Do not connect |
PDN | E10 | I | Power-down control; active high. Logic high is power down. |
RESET | G6 | I | Hardware reset; active high |
SCLK | G7 | I | Serial interface clock input |
SDATA | G8 | I | Serial interface data input |
SDOUT | G10 | O | Serial interface data output |
SEN | G9 | I | Serial interface enable |
VCM | A6, A7, D3, D10 | O | Common-mode voltage for analog inputs. All VCM terminals are internally connected together. |