SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
Typical applications involving transformer-coupled circuits are discussed in this section. Transformers (such as ADT1-1WT or WBC1-1) can be used up to 250 MHz to achieve good phase and amplitude balances at ADC inputs. While designing the dc driving circuits, the ADC input impedance must be considered. Figure 9-1 shows that ADC input impedance is represented by parallel combination of resistance and capacitance.
Figure 9-2 and Figure 9-3 show how input impedance (ZIN= RIN|| CIN) varies over input frequency.