SBASAF8 September 2021 ADS52J91
PRODUCTION DATA
The ADC outputs are serialized and output through a low-voltage differential signaling (LVDS) interface along with a frame clock and a high-speed bit clock.
The device also has an optional JESD204B interface while operating in the 16-input and 32-input modes. This interface runs up to 5 Gbps
The device is available in a 9-mm × 15-mm, 0.8-mm pitch, NFBGA-198 package