SLAS669E September 2010 – may 2020 ADS5400-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS/NOTES | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Analog Inputs | ||||||
Full-scale differential input range | Programmable | 1.52 | 2 | VPP | ||
VCM | Common-mode input | Self-biased to AVDD5 / 2 | AVDD5/2 | V | ||
RIN | Input resistance, differential (dc) | 100 | Ω | |||
CIN | Input capacitance | Estimated to ground from each AIN pin, excluding soldered package | 4.3 | pF | ||
CMRR | Common-mode rejection ratio | Common mode signal = 125 MHz | 40 | dB | ||
Internal Reference Voltage | ||||||
VREF | Reference voltage | 1.98 | 2 | 2.02 | V | |
Dynamic Accuracy | ||||||
Resolution | No missing codes | 12 | Bits | |||
DNL | Differential linearity error | fIN = 125 MHz | -1 | ±0.4 | 2.5 | LSB |
INL | Integral non- linearity error | fIN = 125 MHz | -4.5 | ±1.5 | 4.5 | LSB |
Offset error | default is trimmed near 0mV | –2.5 | 0 | 2.5 | mV | |
Offset temperature coefficient | 0.02 | mV/°C | ||||
Gain error | ±5 | %FS | ||||
Gain temperature coefficient | 0.03 | %FS/°C | ||||
Power Supply(1) | ||||||
I(AVDD5) | 5-V analog supply current (Bus A and B active) | fIN = 125 MHz,
fS = 1 GSPS |
220 | 245 | mA | |
5-V analog supply current (Bus A active) | 225 | 255 | mA | |||
I(AVDD3) | 3.3-V analog supply current (Bus A and B active) | 205 | 234 | mA | ||
3.3-V analog supply current (Bus A active) | 226 | 242 | mA | |||
I(DVDD3) | 3.3-V digital supply current
(Bus A and B active) |
136 | 154 | mA | ||
3.3-V digital supply current
(Bus A active) |
72 | 85 | mA | |||
Total power dissipation
(BUS A and B active) |
2.2 | 2.5 | W | |||
Total power dissipation
(Bus A active) |
2 | 2.3 | W | |||
Total power dissipation | ENPWD = logic High (sleep enabled) | 13 | 50 | mW | ||
Wake-up time from sleep | 1.8 | ms | ||||
PSRR | Power-supply rejection ratio | 1MHz injected to each supply, measured without external decoupling | 50 | dB | ||
Dynamic AC Characteristics | ||||||
SNR | Signal-to-noise ratio | fIN = 125 MHz | 54 | 58.5 | dBFS | |
fIN = 600 MHz | 53.5 | 58.3 | ||||
fIN = 850 MHz | 53 | 58 | ||||
fIN = 1200 MHz | 57.6 | |||||
fIN = 1700 MHz | 55.7 | |||||
SFDR | Spurious-free dynamic range | fIN = 125 MHz | 62 | 72 | dBc | |
fIN = 600 MHz | 60 | 70 | ||||
fIN = 850 MHz | 56 | 62.7 | ||||
fIN = 1200 MHz | 65.7 | |||||
fIN = 1700 MHz | 56 | |||||
HD2 | Second harmonic | fIN = 125 MHz | 62 | 78 | dBc | |
fIN = 600 MHz | 60 | 75 | ||||
fIN = 850 MHz | 56 | 62.5 | ||||
fIN = 1200 MHz | 66 | |||||
fIN = 1700 MHz | 56 | |||||
HD3 | Third harmonic | fIN = 125 MHz | 62 | 78 | dBc | |
fIN = 600 MHz | 60 | 72 | ||||
fIN = 850 MHz | 56 | 75 | ||||
fIN = 1200 MHz | 70 | |||||
fIN = 1700 MHz | 63 | |||||
Worst harmonic/spur (other than HD2 and HD3) | fIN = 125 MHz | 62 | 80 | dBc | ||
fIN = 600 MHz | 60 | 79 | ||||
fIN = 850 MHz | 56 | 79 | ||||
fIN = 1200 MHz | 66 | |||||
fIN = 1700 MHz | 64 | |||||
THD | Total Harmonic Distortion | fIN = 125 MHz | 60 | 71.7 | dBc | |
fIN = 600 MHz | 58 | 67 | ||||
fIN = 850 MHz | 55 | 66.5 | ||||
fIN = 1200 MHz | 63.8 | |||||
fIN = 1700 MHz | 55.7 | |||||
SINAD | Signal-to-noise and distortion | fIN = 125 MHz | 53 | 57 | dBFS | |
fIN = 600 MHz | 52.4 | 56.8 | ||||
fIN = 850 MHz | 50.8 | 55.8 | ||||
fIN = 1200 MHz | 56.6 | |||||
fIN = 1700 MHz | 52.7 | |||||
Two-tone SFDR | fIN1 = 247.5 MHz, fIN2 = 252.5 MHz, each tone at –7 dBFS | 74.6 | dBFS | |||
fIN1 = 247.5 MHz, fIN2 = 252.5 MHz, each tone at –11 dBFS | 77.9 | |||||
fIN1 = 1197.5 MHz, fIN2 = 1202.5 MHz, each tone at –7 dBFS | 68.3 | |||||
fIN1 = 1197.5 MHz, fIN2 = 1202.5 MHz, each tone at –11 dBFS | 73.7 | |||||
ENOB | Effective number of bits (using SINAD in dBFS) | fIN = 125 MHz | 8.52 | 9.55 | Bits | |
fIN = 600 MHz | 8.42 | 9.29 | ||||
fIN = 850 MHz | 8.16 | 9.23 | ||||
RMS idle-channel noise | Inputs tied to common-mode | 1.41 | LSB rms | |||
60.2 | dBFS |