SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SNR | Signal-to-noise ratio | ƒIN = 10 MHz | 68.3 | dBFS | |||
ƒIN = 100 MHz | 68.2 | ||||||
ƒIN = 170 MHz | 67.2 | ||||||
ƒIN = 310 MHz | 67.6 | ||||||
ƒIN = 450 MHz | 66.8 | ||||||
HD2 | Second harmonic distortion | ƒIN = 10 MHz | 85 | dBc | |||
ƒIN = 100 MHz | 85 | ||||||
ƒIN = 170 MHz | 85 | ||||||
ƒIN = 310 MHz | 85 | ||||||
ƒIN = 450 MHz | 75 | ||||||
HD3 | Third harmonic distortion | ƒIN = 10 MHz | 85 | dBc | |||
ƒIN = 100 MHz | 85 | ||||||
ƒIN = 170 MHz | 85 | ||||||
ƒIN = 310 MHz | 85 | ||||||
ƒIN = 450 MHz | 85 | ||||||
SFDR
(Non-HD2, Non-HD3) |
Spur free dynamic range
(excluding HD2 and HD3) |
ƒIN = 10 MHz | 95 | dBc | |||
ƒIN = 100 MHz | 95 | ||||||
ƒIN = 170 MHz | 95 | ||||||
ƒIN = 310 MHz | 90 | ||||||
ƒIN = 450 MHz | 85 | ||||||
IMD3 | 2F1-F2, 2F2-F1, Ain = –7 dBFS | FIN = 169 and 171 MHz | 93 | dBFS |