SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
Table 7 provides detailed information on how the MSB or LSB get aligned for the different output data rates and resolution in the different operating modes.
Output Rate | Mode | Resolution | Bit 15 | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250 MSPS | Decimate by 2 | 14 bit | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | OVR | 0 |
500 MSPS | Bypass digital logic mode | 14 bit | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | OVR | 0 |