SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3/4 WIRE | FORMAT | DEC EN AB | HP/LP AB | 0 | DEC EN CD | HP/LP CD | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | RESET |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D15 | 3/4 WIRE | R/W | 0 | Enables 4-bit serial interface when set
0 = 3-wire SPI (SDATA is bidirectional) 1 = 4-wire SPI (SDOUT is data output) |
D14 | FORMAT | R/W | 0 | Selects digital output format
0 = Output is 2s complement 1 = Offset binary |
D13 | DEC EN AB | R/W | 0 | Enables decimation filter for channel AB
0 = Normal operation 1 = Decimation filter enabled |
D12 | HP/LP AB | R/W | 0 | Determines high-pass or low-pass configuration of decimation filter for channel AB
0 = Low pass 1 = High pass |
D10 | DEC EN CD | R/W | 0 | Enables decimation filter for channel CD
0 = Normal operation 1 = Decimation filter enabled |
D9 | HP/LP CD | R/W | 0 | Determines high-pass or low-pass configuration of decimation filter for channel CD
0 = Low pass 1 = High pass |
D0 | RESET | R/W | 0 | Software reset, self clears to 0
0 = Normal operation 1 = Execute software reset |