SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | SYSREF JESD MODE CD | SYSREF JESD MODE AB |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D13 | R | 1 | Reads back 1 | |
D12 | R | 1 | Reads back 1 | |
D8 | R | 1 | Reads back 1 | |
D7 | R | 1 | Reads back 1 | |
D6 | R | 1 | Reads back 1 | |
D5:D3 | SYSREF JESD MODE CD | R/W | 100 | Determines how SYSREF is used in the JESD block for channel CD
000 = Ignore SYSREF input 001 = Use all SYSREF pulses 010 = Use only the next SYSREF pulse 011 = Skip one SYSREF pulse then use only the next one 100 = Skip one SYSREF pulse then use all pulses (default) 101 = Skip two SYSREF pulses and then use one 111 = Skip two SYSREF pulses and then use all |
D2:D0 | SYSREF JESD MODE AB | R/W | 100 | Determines how SYSREF is used in the JESD block for channel AB. Same functionality as SYSREF JESD MODE CD |