SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ANALOG SLEEP MODES – SPI | 1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D15:D1 | ANALOG SLEEP MODES – SPI | Power-down function controlled via SPI. When a bit is set to 0, the function is powered down when ENABLE pin is high. However, register 0x05 has higher priority. For example, if D13 (deep sleep channel A) in 0x05 is enabled, it cannot be powered down with the SPI. | ||
D13 | R/W | 1 | Light sleep channel A | |
D11 | R/W | 1 | Light sleep channel B | |
D9 | R/W | 1 | Light sleep channel C | |
D7 | R/W | 1 | Light sleep channel D | |
D6 | R/W | 1 | Temperature sensor | |
D4 | R/W | 1 | Clock buffer | |
D3 | R/W | 1 | Clock divider channel AB | |
D2 | R/W | 1 | Clock divider channel CD | |
D1 | R/W | 1 | Buffer SYSREFAB | |
D0 | R/W | 1 | Should be left set to 1 |
spacer
Description | |
---|---|
0000 0000 0000 000 | Global power down |
1000 0000 0000 000 | Standby |
1000 0000 0001 111 | Deep sleep |
1010 1010 1001 111 | Light sleep |
1111 1111 1111 111 | Normal operation |
Control power down function through ENABLE pin:
Control power down function through SPI (ENABLE pin always high):