SBAS706D April 2015 – April 2019 ADS54J60
PRODUCTION DATA.
This band-pass decimation filter consists of a digital mixer and three concatenated FIR filters with a combined latency of approximately 28 output clock cycles. The alias band attenuation is approximately
55 dB and the pass-band flatness is ±0.1 dB. By default after reset, the band-pass filter is centered at fS / 16. Using the SPI, the center frequency can be programmed at N × fS / 16 (where N = 1, 3, 5, or 7). Table 2 shows corner frequencies for two extreme options. Figure 63 and Figure 64 show frequency response of decimate-by-4 filter for center frequencies fS/16 and 3 × fS/16 (N =1 and 3).
CORNERS (dB) | CORNER FREQUENCY AT LOWER SIDE (Center Frequency fS / 16) | CORNER FREQUENCY AT HIGHER SIDE (Center Frequency fS / 16) |
---|---|---|
–0.1 | 0.011 × fS | 0.114 × fS |
–0.5 | 0.010 × fS | 0.116 × fS |
–1 | 0.008 × fS | 0.117 × fS |
–3 | 0.006 × fS | 0.120 × fS |
Figure 63 and Figure 64 show the frequency response of a decimate-by-4 filter from dc to fS / 2.