SBAS745B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
Global power down:
ADDRESS | DATA | COMMENT |
---|---|---|
11h | 80h | Set master page |
0026h | C0h | Set global power down |
Change decimation mode 0 to mode 4 adjusting both the LMFS configuration (LMFS = 4841 to 4421) as well as serial output data rate (10 Gbps to 5 Gbps):
ADDRESS | DATA | COMMENT |
---|---|---|
4004h | 69h | Select digital JESD page |
4003h | 00h | |
6000h | 40h | Enables JESD mode overwrite |
6001h | 01h | Select digital to 20x mode |
4004h | 6Ah | Select analog JESD page |
6016h | 00h | Set serdes PLL to 20x mode |
4004h | 61h | Select decimation filter page |
4003h | 41h | |
6000h | CCh | Select mode 4 Digital mixer for channel AB set to –4 (fS / 4) |
6002h | 0Ch | Digital mixer for channel CD set to –4 (fS / 4) |
Table 7-16 lists the access codes for the ADS54J66 registers.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RW | R-W | Read or write |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |