SBAS745B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
The JESD204B standard defines the following parameters:
Table 7-13 lists the available JESD204B formats and valid ranges for the ADS54J66. The ranges are limited by the Serdes line rate and the maximum ADC sample frequency.
L | M | F | S | OPERATING MODE | DIGITAL MODE | OUTPUT FORMAT | JESD MODE(1) | JESD PLL MODE(2) | MAX ADC OUTPUT RATE (MSPS) | MAX fSERDES (Gbps) |
---|---|---|---|---|---|---|---|---|---|---|
4 | 8 | 4 | 1 | 0,5 | 2x decimation | Complex | 40x | 40x | 250 | 10.0 |
4 | 4 | 2 | 1 | 2,4 | 2x decimation | Real | 20x | 20x | 250 | 5.0 |
2 | 4 | 4 | 1 | 2,4 | 2x decimation | Real | 40x | 40x | 250 | 10.0 |
4 | 8 | 4 | 1 | 6 | 4x decimation | Complex | 40x | 20x | 125 | 5.0 |
4 | 4 | 2 | 1 | 7 | 2x decimation with 0-pad | Real | 20x | 40x | 500 | 10.0 |
4 | 4 | 2 | 1 | 8 | No decimation | Real | 20x | 40x | 500 | 10.0 |
The detailed frame assembly is shown in Table 7-14.
LMFS = 4841 | LMFS = 4421 | LMFS = 4421 (0-Pad) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DA | AI0[15:8] | AI0[7:0] | AQ0[15:8] | AQ0[7:0] | A0[15:8] | A0[7:0] | A1[15:8] | A1[7:0] | A0[15:8] | A0[7:0] | 0000 0000 | 0000 0000 | ||
DB | BI0[15:8] | BI0[7:0] | BQ0[15:8] | BQ0[7:0] | B0[15:8] | B0[7:0] | B1[15:8] | B1[7:0] | B0[15:8] | B0[7:0] | 0000 0000 | 0000 0000 | ||
DC | CI0[15:8] | CI0[7:0] | CQ0[15:8] | CQ0[7:0] | C0[15:8] | C0[7:0] | C1[15:8] | C1[7:0] | C0[15:8] | C0[7:0] | 0000 0000 | 0000 0000 | ||
DD | DI0[15:8] | DI0[7:0] | DQ0[15:8] | DQ0[7:0] | D0[15:8] | D0[7:0] | D1[15:8] | D1[7:0] | D0[15:8] | D0[7:0] | 0000 0000 | 0000 0000 |
LMFS = 2441 | ||||
DB | A0[15:8] | A0[7:0] | B0[15:8] | B0[7:0] |
DC | C0[15:8] | C0[7:0] | D0[15:8] | D0[7:0] |