SLAS918B December 2012 – April 2022 ADS54T01
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
DIGITAL INPUTS – SRESET, SCLK, SDENB, SDIO, ENABLE | ||||||
High-level input voltage | All digital inputs support 1.8-V and 3.3-V logic levels. | 0.7 x IOVDD | V | |||
Low-level input voltage | 0.3 x IOVDD | V | ||||
High-level input current | –50 | 200 | µA | |||
Low-level input current | –50 | 50 | µA | |||
Input capacitance | 5 | pF | ||||
DIGITAL OUTPUTS – SDO | ||||||
High-level output voltage | Iload = -100 µA | IOVDD – 0.2 | V | |||
Iload = -2 mA | 0.8 x IOVDD | |||||
Low-level output voltage | Iload = 100 µA | 0.2 | V | |||
Iload = 2 mA | 0.22 x IOVDD | |||||
DIGITAL INPUTS – SYNCP/N, TRIGGERP/N | ||||||
VID | Differential input voltage | 250 | 350 | 450 | mV | |
VCM | Input common-mode voltage | 1.125 | 1.2 | 1.375 | V | |
tSU | 500 | ps | ||||
DIGITAL OUTPUTS – DA[11:0]P/N, DACLKP/N, OVRAP/N, SYNCOUTP/N, TRDYP/N, HRESP/N | ||||||
VOD | Output differential voltage | Iout = 3.5 mA | 250 | 350 | 450 | mV |
VOCM | Output common-mode voltage | Iout = 3.5 mA | 1.125 | 1.25 | 1.375 | V |
tsu | Fs = 750 Msps | Data valid to zero-crossing of DACLK | 320 | 400 | ps | |
th | Fs = 750 Msps | Zero-crossing of DACLK to data becoming invalid | 250 | 320 | ps | |
tPD | Fs = 750Msps | CLKIN falling edge to DACLK rising edge | 3.36 | 3.69 | 3.92 | ns |
tRISE | 10% - 90% | 100 | 150 | 200 | ps | |
tFALL | 90% - 10% | 100 | 150 | 200 | ps |