SBAS807B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The ADS58J64 can be configured using a serial programming interface, as described in the Section 7.6 section. In addition, the device has one dedicated parallel pin (PDN) for controlling the power-down modes. The ADS58J64 supports a 24-bit (16-bit address, 8-bit data) SPI operation and uses paging to access all register bits.