SBAS807B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
Timing information for the hardware reset is shown in Figure 8-1.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
t1 | Power-on delay from power-up to active high RESET pulse | 1 | ms | |||
t2 | Reset pulse duration: active high RESET pulse duration | 10 | ns | |||
t3 | Register write delay from RESET disable to SEN active | 100 | µs |