SBAS807B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
The JESD204B standard defines the following parameters:
Table 7-4 lists the available JESD204B formats and valid ranges for the ADS58J64. The ranges are limited by the SerDes line rate and the maximum ADC sample frequency.
L | M | F | S | OPERATING MODE | DIGITAL MODE | OUTPUT FORMAT | JESD MODE | JESD PLL MODE | MAX ADC OUTPUT RATE (MSPS) | MAX fSerDes (Gbps) | JESD PLL REGISTER CONFIGURATION |
---|---|---|---|---|---|---|---|---|---|---|---|
4 | 8 | 4 | 1 | 0, 1 | 2x decimation | Complex | 40x | 40x | 250 | 10.0 | — |
4 | 4 | 2 | 1 | 2, 4 | 2x decimation | Real | 20x | 20x | 250 | 5.0 | CTRL_SER_MODE = 1, SerDes_MODE = 1 |
2 | 4 | 4 | 1 | 2, 4 | 2x decimation | Real | 40x | 40x | 250 | 10.0 | — |
4 | 8 | 4 | 1 | 6 | 4x decimation | Complex | 40x | 20x | 125 | 5.0 | — |
2 | 8 | 8 | 1 | 6 | 4x decimation | Complex | 80x | 40x | 125 | 10.0 | CTRL_SER_MODE = 1, SerDes_MODE = 3 |
4 | 4 | 2 | 1 | 7 | 2x decimation with 0-pad | Real | 20x | 40x | 500 | 10.0 | — |
4 | 4 | 2 | 1 | 3, 8 | Burst mode | Real | 20x | 40x | 500 | 10.0 | — |
The detailed frame assembly for various LMFS settings are shown in Table 7-5 and Table 7-6.
OUTPUT LANE | LMFS = 4841 | LMFS = 4421 | LMFS = 4421 (0-Pad) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
DA | AI0[15:8] | AI0[7:0] | AQ0[15:8] | AQ0[7:0] | A0[15:8] | A0[7:0] | A1[15:8] | A1[7:0] | A0[15:8] | A0[7:0] | 0000 0000 | 0000 0000 |
DB | BI0[15:8] | BI0[7:0] | BQ0[15:8] | BQ0[7:0] | B0[15:8] | B0[7:0] | B1[15:8] | B1[7:0] | B0[15:8] | B0[7:0] | 0000 0000 | 0000 0000 |
DC | CI0[15:8] | CI0[7:0] | CQ0[15:8] | CQ0[7:0] | C0[15:8] | C0[7:0] | C1[15:8] | C1[7:0] | C0[15:8] | C0[7:0] | 0000 0000 | 0000 0000 |
DD | DI0[15:8] | DI0[7:0] | DQ0[15:8] | DQ0[7:0] | D0[15:8] | D0[7:0] | D1[15:8] | D1[7:0] | D0[15:8] | D0[7:0] | 0000 0000 | 0000 0000 |
OUTPUT LANE | LMFS = 2441 | LMFS = 2881 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
DB | A0[15:8] | A0[7:0] | B0[15:8] | B0[7:0] | AI0[15:8] | AI0[7:0] | AQ0[15:8] | AQ0[7:0] | BI0[15:8] | BI0[7:0] | BQ0[15:8] | BQ0[7:0] |
DC | C0[15:8] | C0[7:0] | D0[15:8] | D0[7:0] | CI0[15:8] | CI0[7:0] | CQ0[15:8] | CQ0[7:0] | DI0[15:8] | DI0[7:0] | DQ0[15:8] | DQ0[7:0] |