SBAS807B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAST_OVR_THRESHOLD_LOW | |||||||
R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | FAST_OVR_THRESHOLD_LOW | R/W | 0h | Fast OVR threshold low; see the Section 7.4.1.14 section for programming. |