SBAS978A June 2019 – May 2020 ADS7028
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PART NUMBER | DESCRIPTION | CRC MODULE | ZERO-CROSSING-DETECT (ZCD) MODULE | ROOT-MEAN-SQUARE (RMS) MODULE |
---|---|---|---|---|
ADS7028 | 8-channel, 12-bit ADC with SPI interface and GPIOs | Yes | Yes | Yes |
ADS7038 | Yes | No | No | |
ADS7038-Q1 | Yes | No | No |