SBAS979C June 2019 – September 2024 ADS7038
PRODUCTION DATA
EVENT_RGN is shown in Figure 8-20 and described in Table 8-22.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EVENT_RGN[7:0] | |||||||
R/W-0b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | EVENT_RGN[7:0] | R/W | 0b | Choice of region used in monitoring analog/digital
inputs CH[7:0]. 0b = Alert flag is set if: (conversion result < low threshold) or (conversion result > high threshold). For digital inputs, logic 1 sets the alert flag. 1b = Alert flag is set if: (low threshold > conversion result < high threshold). For digital inputs, logic 0 sets the alert flag. |