SBAS979C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
Manual mode allows the external host processor to directly select the analog input channel. Figure 7-13 shows the steps for operating the device in manual mode.
In manual mode, the command to switch to a new channel (indicated by cycle N in Figure 7-14) is decoded by the device on the CS rising edge. The CS rising edge is also the start of the conversion signal, and therefore the device samples the previously selected MUX channel in cycle N+1. The newly selected analog input channel data are available in cycle N+2. For switching the analog input channel, a register write to the MANUAL_CHID field requires 24 clocks; see the Register Write section for more details. After a channel is selected, the number of clocks required for reading the output data depends on the device output data frame size; see the Output Data Format section for more details.