SBAS979C June 2019 – September 2024 ADS7038
PRODUCTION DATA
ALERT_PIN_CFG is shown in Figure 8-16 and described in Table 8-18.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ALERT_PIN[3:0] | RESERVED | ALERT_LOGIC[1:0] | |||||
R/W-0b | R-0b | R/W-0b | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | ALERT_PIN[3:0] | R/W | 0b | Internal ALERT output of the digital window comparator will be output on this channel. This channel must be configured as digital output. |
3-2 | RESERVED | R | 0b | Reserved. Reads return 0b. |
1-0 | ALERT_LOGIC[1:0] | R/W | 0b | Configure how the ALERT signal is asserted. 0b = Active low. 1b = Active high. 10b = Pulsed low (one logic low pulse once per alert flag). 11b = Pulsed high (one logic high pulse once per alert flag). |