SBAS979C June 2019 – September 2024 ADS7038
PRODUCTION DATA
SEQUENCE_CFG is shown in Figure 8-11 and described in Table 8-13.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SEQ_START | RESERVED | SEQ_MODE[1:0] | ||||
R-0b | R/W-0b | R-0b | R/W-0b | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 0b | Reserved. Reads return 0b. |
4 | SEQ_START | R/W | 0b | Control for start of channel sequence when using auto
sequence mode (SEQ_MODE = 01b). 0b = Stop channel sequencing. 1b = Start channel sequencing in ascending order for channels enabled in AUTO_SEQ_CHSEL register. |
3-2 | RESERVED | R | 0b | Reserved. Reads return 0b. |
1-0 | SEQ_MODE[1:0] | R/W | 0b | Selects the mode of scanning of analog input channels.
0b = Manual sequence mode; channel selected by MANUAL_CHID field. 1b = Auto sequence mode; channel selected by AUTO_SEQ_CHSEL. 10b = On-the-fly sequence mode. 11b = Reserved. |