SBAS979C June 2019 – September 2024 ADS7038
PRODUCTION DATA
EVENT_LOW_FLAG is shown in Figure 8-19 and described in Table 8-21.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EVENT_LOW_FLAG[7:0] | |||||||
R/W-0b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | EVENT_LOW_FLAG[7:0] | R/W | 0b | Alert flag corresponding to low threshold of analog
input or falling edge of digital input on CH[7:0]. Write 1b to clear
this flag. 0b = No Event condition detected. 1b = Either low threshold was exceeded (analog input) or falling edge was detected (digital input). |