SBAS979C June 2019 – September 2024 ADS7038
PRODUCTION DATA
HYSTERESIS_CH7 is shown in Figure 8-49 and described in Table 8-51.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HIGH_THRESHOLD_CH7_LSB[3:0] | HYSTERESIS_CH7[3:0] | ||||||
R/W-1111b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | HIGH_THRESHOLD_CH7_LSB[3:0] | R/W | 1111b | Lower 4-bits of high threshold for analog input. These bits are compared with bits 3:0 of ADC conversion result. |
3-0 | HYSTERESIS_CH7[3:0] | R/W | 0b | 4-bit hysteresis for high and low thresholds. This 4-bit hysteris is left shifted 3 times and applied on the lower 7-bits of the threshold. Total hysteresis = 7-bits [4-bits, 000b] |