SBAS979C June 2019 – September 2024 ADS7038
PRODUCTION DATA
LOW_TH_CH7 is shown in Figure 8-52 and described in Table 8-54.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOW_THRESHOLD_CH7_MSB[7:0] | |||||||
R/W-0b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | LOW_THRESHOLD_CH7_MSB[7:0] | R/W | 0b | MSB aligned high threshold for analog input. These bits are compared with top 8 bits of ADC conversion result. |