SBAS979C June 2019 – September 2024 ADS7038
PRODUCTION DATA
GPO_VALUE is shown in Figure 8-9 and described in Table 8-11.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPO_VALUE[7:0] | |||||||
R/W-0b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | GPO_VALUE[7:0] | R/W | 0b | Logic level to be set on digital outputs GPO[7:0]. 0b = Digital output set to logic 0. 1b = Digital output set to logic 1. |