SBAS928C February 2020 – September 2023 ADS7066
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | RTE | ||
AIN0/GPIO0 | 15 | AI, DI, DO | Channel 0; configurable as either an analog input (default) or general-purpose input/output (GPIO). |
AIN1/GPIO1 | 16 | AI, DI, DO | Channel 1; configurable as either an analog input (default) or GPIO. |
AIN2/GPIO2 | 1 | AI, DI, DO | Channel 2; configurable as either an analog input (default) or GPIO. |
AIN3/GPIO3 | 2 | AI, DI, DO | Channel 3; configurable as either an analog input (default) or GPIO. |
AIN4/GPIO4 | 3 | AI, DI, DO | Channel 4; configurable as either an analog input (default) or GPIO. |
AIN5/GPIO5 | 4 | AI, DI, DO | Channel 5; configurable as either an analog input (default) or GPIO. |
AIN6/GPIO6 | 5 | AI, DI, DO | Channel 6; configurable as either an analog input (default) or GPIO. |
AIN7/GPIO7 | 6 | AI, DI, DO | Channel 7; configurable as either an analog input (default) or GPIO. |
AVDD | 7 | P | Analog supply voltage. Connect a 1-µF capacitor to GND. |
CS | 11 | DI | Chip-select input pin; active low. The device takes control of the data bus when CS is low. The SDO pin goes to Hi-Z when CS is high. |
DVDD | 10 | P | Digital I/O supply voltage. Connect a 1-µF capacitor to GND. |
GND | 9 | P | Ground for power supply, all analog and digital signals are referred to this pin. |
REF | 8 | P | Internal reference buffer output; external reference input. Connect a 1-µF capacitor to GND. |
SCLK | 13 | DI | Clock input pin for the SPI interface. |
SDI | 14 | DI | Serial data input pin for SPI interface. |
SDO | 12 | DO | Serial data output pin for SPI interface. |
Thermal Pad | Pad | P | Exposed thermal pad. Connect to ground. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
YBH | NAME | ||
A1 | AIN5/GPIO5 | AI, DI, DO | Channel 5; configurable as either an analog input (default) or GPIO. |
A2 | DVDD | P | Digital I/O supply voltage. Connect a 1-µF capacitor to GND. |
A3 | AVDD | P | Analog supply voltage. Connect a 1-µF capacitor to GND. |
A4 | REF | P | Internal reference buffer output; external reference input. Connect a 1-µF capacitor to GND. |
B1 | AIN4/GPIO4 | AI, DI, DO | Channel 4; configurable as either an analog input (default) or GPIO. |
B2 | AIN6/GPIO6 | AI, DI, DO | Channel 6; configurable as either an analog input (default) or GPIO. |
B3 | AIN7/GPIO7 | AI, DI, DO | Channel 7; configurable as either an analog input (default) or GPIO. |
B4 | GND | P | Ground for power supply, all analog and digital signals are referred to this pin. |
C1 | AIN3/GPIO3 | AI, DI, DO | Channel 3; configurable as either an analog input (default) or GPIO. |
C2 | AIN1/GPIO1 | AI, DI, DO | Channel 1; configurable as either an analog input (default) or GPIO. |
C3 | AIN0/GPIO0 | AI, DI, DO | Channel 0; configurable as either an analog input (default) or general-purpose input/output (GPIO). |
C4 | CS | DI | Chip-select input pin; active low. The device takes control of the data bus when CS is low. The SDO pin goes to Hi-Z when CS is high. |
D1 | AIN2/GPIO2 | AI, DI, DO | Channel 2; configurable as either an analog input (default) or GPIO. |
D2 | SDI | DI | Serial data input pin for SPI interface. |
D3 | SDO | DO | Serial data output pin for SPI interface. |
D4 | SCLK | DI | Clock input pin for the SPI interface. |