SBAS928C February 2020 – September 2023 ADS7066
PRODUCTION DATA
The device uses an internal oscillator for conversion. When using the averaging module, the host initiates the first conversion and subsequent conversions are generated internally by the device. When the device generates the start of a conversion, the sampling rate can be controlled as described in Table 7-3 by the OSC_SEL and CLK_DIV[3:0] register fields.
The conversion time of the device, given by tCONV in the Switching Characteristics table in the Specifications section, is independent of the OSC_SEL and CLK_DIV[3:0] configuration.
CLK_DIV[3:0] | OSC_SEL = 0 | OSC_SEL = 1 | ||
---|---|---|---|---|
SAMPLING FREQUENCY, fCYCLE_OSR (kSPS) | CYCLE TIME, tCYCLE_OSR (µs) | SAMPLING FREQUENCY, fCYCLE_OSR (kSPS) | CYCLE TIME, tCYCLE_OSR (µs) | |
0000b | Reserved. Do not use. | Reserved. Do not use. | 31.25 | 32 |
0001b | Reserved. Do not use. | Reserved. Do not use. | 20.83 | 48 |
0010b | Reserved. Do not use. | Reserved. Do not use. | 15.63 | 64 |
0011b | Reserved. Do not use. | Reserved. Do not use. | 10.42 | 96 |
0100b | 250 | 4 | 7.81 | 128 |
0101b | 166.7 | 6 | 5.21 | 192 |
0110b | 125 | 8 | 3.91 | 256 |
0111b | 83 | 12 | 2.60 | 384 |
1000b | 62.5 | 16 | 1.95 | 512 |
1001b | 41.7 | 24 | 1.3 | 768 |
1010b | 31.3 | 32 | 0.98 | 1024 |
1011b | 20.8 | 48 | 0.65 | 1536 |
1100b | 15.6 | 64 | 0.49 | 2048 |
1101b | 10.4 | 96 | 0.33 | 3072 |