SBAS868A May 2019 – May 2020 ADS7128
PRODUCTION DATA.
The I2C master must provide an I2C command with four frames, as shown in Figure 36, to clear bits in a register without changing the other bits. The register address is the address of the register that the bits must clear and the register data is the value representing the bits that must be cleared. Bits with a value of 1 in the register data are cleared and bits with a value of 0 in the register data are not changed. Table 12 lists the opcodes for different commands. To end this command, the master must provide a STOP or a RESTART condition in the I2C frame.