SBAS868A May 2019 – May 2020 ADS7128
PRODUCTION DATA.
On power-up, the device calculates the address from the resistors connected on the ADDR pin and the BOR bit is set, thus indicating a power-cycle or reset event.
The device can be reset by an I2C general call (00h) followed by a software reset (06h), by setting the RST bit, or by recycling the power on the AVDD pin.