SBAS976A May 2019 – May 2020 ADS7138
PRODUCTION DATA.
The ADS7138 is an easy-to-use, 8-channel, multiplexed, 12-bit, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for ADC conversion processes.
The ADS7138 communicates via an I2C-compatible interface and operates in either autonomous or single-shot conversion mode. The ADS7138 implements analog watchdog function by event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and an event counter. The ADS7138 has a built-in cyclic redundancy check (CRC) for data read/write operations and the power-up configuration.
PART NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS7138 | WQFN (16) | 3.00 mm × 3.00 mm |