SBAS976A May 2019 – May 2020 ADS7138
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
CSH | Sampling capacitance | 12 | pF | |||
DC PERFORMANCE | ||||||
Resolution | No missing codes | 12 | bits | |||
DNL | Differential nonlinearity | –0.75 | ±0.45 | 0.75 | LSB | |
INL | Integral nonlinearity | –1.5 | ±0.5 | 1.5 | LSB | |
V(OS) | Input offset error | Post offset calibration | –2 | ±0.3 | 2 | LSB |
Input offset thermal drift | Post offset calibration | ±1 | ppm/°C | |||
GE | Gain error | –0.065 | ±0.05 | 0.65 | %FSR | |
Gain error thermal drift | ±1 | ppm/°C | ||||
AC PERFORMANCE | ||||||
SINAD | Signal-to-noise + distortion ratio | AVDD = 5 V, fIN = 2 kHz | 70 | 72.8 | dB | |
AVDD = 3 V, fIN = 2 kHz | 69.8 | 72.4 | ||||
SNR | Signal-to-noise ratio | AVDD = 5 V, fIN = 2 kHz | 71.2 | 73 | dB | |
AVDD = 3 V, fIN = 2 kHz | 70.5 | 72.5 | ||||
THD | Total harmonic distortion | fIN = 2 kHz | –85 | dB | ||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 91 | dB | ||
Crosstalk | 100-kHz signal applied on any OFF channel and measured on ON the channel | –100 | dB | |||
DECAP Pin | ||||||
CDECAP | Decoupling capacitor on DECAP pin | 0.1 | 1 | 4.7 | µF | |
Voltage output on DECAP pin | CDECAP = 1 µF | 1.8 | V | |||
DIGITAL INPUT/OUTPUT (SCL, SDA) | ||||||
VIH | Input high logic level | All I2C modes | 0.7 x DVDD | DVDD | V | |
VIL | Input low logic level | All I2C modes | –0.3 | 0.3 x DVDD | V | |
VOL | Output low logic level | Sink current = 2 mA, DVDD > 2 V | 0 | 0.4 | V | |
Sink current = 2 mA, DVDD ≤ 2 V | 0 | 0.2 x DVDD | ||||
IOL | Low-level output current (sink) | VOL = 0.4 V, standard and fast Mode | 3 | mA | ||
VOL = 0.6 V, fast mode | 6 | |||||
VOL = 0.4 V, fast mode plus | 20 | |||||
GPIOs | ||||||
VIH | Input high logic level | 0.7 x AVDD | AVDD + 0.3 | V | ||
VIL | Input low logic level | –0.3 | 0.3 x AVDD | V | ||
Input leakge current | GPIO configured as input | 10 | 100 | nA | ||
VOH | Output high logic level | GPO_DRIVE_CFG = push-pull, ISOURCE = 2 mA | 0.8 x AVDD | AVDD | V | |
VOL | Output low logic level | ISINK = 2 mA | 0 | 0.2 x AVDD | V | |
IOH | Output high source current | VOH > 0.7 x AVDD | 5 | mA | ||
IOL | Output low sink current | VOL < 0.3 x AVDD | 5 | mA | ||
DIGITAL OUTPUT (ALERT) | ||||||
VOH | Output high logic level | GPO_DRIVE_CFG = push-pull, ISOURCE = 2 mA | 0.8 x DVDD | DVDD | V | |
VOL | Output low logic level | ISINK = 2 mA | 0 | 0.2 x DVDD | V | |
IOH | Output high sink current | VOH > 0.7 x DVDD | 5 | mA | ||
IOL | Output low sink current | VOL < 0.3 x DVDD | 5 | mA | ||
POWER SUPPLY CURRENTS | ||||||
IAVDD | Analog supply current | I2C high-speed mode, AVDD = 5 V | 150 | 210 | µA | |
I2C fast mode plus, AVDD = 5 V | 45 | 85 | ||||
I2C fast mode, AVDD = 5 V | 28 | 46 | ||||
I2C standard mode, AVDD = 5 V | 12 | 26 | ||||
No conversion, AVDD = 5 V | 7 | 20 |