8.6.48 LOW_TH_CH6 Register (Address = 0x3B) [reset = 0x0]
LOW_TH_CH6 is shown in Figure 84 and described in Table 62.
Return to the Summary Table.
Figure 84. LOW_TH_CH6 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
LOW_THRESHOLD_CH6_MSB[7:0] |
R/W-0b |
|
Table 62. LOW_TH_CH6 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
LOW_THRESHOLD_CH6_MSB[7:0] |
R/W |
0b |
MSB aligned high threshold for analog input. These bits are compared with top 8 bits of ADC conversion result. |