8.6.53 MAX_CH0_LSB Register (Address = 0x60) [reset = 0x0]
MAX_CH0_LSB is shown in Figure 89 and described in Table 67.
Return to the Summary Table.
Figure 89. MAX_CH0_LSB Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MAX_VALUE_CH0_LSB[7:0] |
R-0b |
|
Table 67. MAX_CH0_LSB Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
MAX_VALUE_CH0_LSB[7:0] |
R |
0b |
Maximum code recorded on analog input channel from the last time this register was read. Reading the register resets the value to 0. |