8.6.60 MAX_CH3_MSB Register (Address = 0x67) [reset = 0x0]
MAX_CH3_MSB is shown in Figure 96 and described in Table 74.
Return to the Summary Table.
Figure 96. MAX_CH3_MSB Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MAX_VALUE_CH3_MSB[7:0] |
R-0b |
|
Table 74. MAX_CH3_MSB Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
MAX_VALUE_CH3_MSB[7:0] |
R |
0b |
Maximum code recorded on analog input channel from the last time this register was read. Reading the register resets the value to 0. |