The ADS7886 is a 12-bit, 1-MSPS analog-to-digital converter (ADC). The device includes a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.
The device operates from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the device makes it suitable for battery-powered applications. The device also includes a power down feature for power saving at lower conversion speeds.
The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.25 V when device supply is 2.35 V. This feature is useful when digital signals are coming from other circuit with different supply levels. Also this relaxes restriction on power-up sequencing.
The ADS7886 is available in 6-pin SOT-23 and SC70 packages and is specified for operation from –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS7886 | SOT-23 (6) | 2.90 mm × 1.60 mm |
SC70 (6) | 2.00 mm × 1.25 mm |
Changes from A Revision (November 2009) to B Revision
Changes from * Revision (September 2005) to A Revision
BIT | < 300 KSPS | 300 KSPS – 1.25 MSPS |
---|---|---|
12-Bit | ADS7866 (1.2 VDD to 3.6 VDD) | ADS7886 (2.35 VDD to 5.25 VDD) |
10-Bit | ADS7867 (1.2 VDD to 3.6 VDD) | ADS7887 (2.35 VDD to 5.25 VDD) |
8-Bit | ADS7868 (1.2 VDD to 3.6 VDD) | ADS7888 (2.35 VDD to 5.25 VDD) |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD | — | Power supply input also acts like a reference voltage to ADC. |
2 | GND | — | Ground for power supply, all analog and digital signals are referred with respect to this pin. |
3 | VIN | I | Analog signal input |
4 | SCLK | I | Serial clock |
5 | SDO | O | Serial data out |
6 | CS | I | Chip select signal, active low |