SLAS708A September 2010 – September 2019 ADS7947 , ADS7948 , ADS7949
PRODUCTION DATA.
PIN NO. | PIN NAME | FUNCTION | DESCRIPTION |
---|---|---|---|
1 | GND | Analog/digital | Power supply ground; all analog and digital signals are referred with respect to this pin. |
2 | AVDD | Analog | ADC power supply. |
3 | REF | Analog | ADC positive reference input; decouple this pin with REFGND. |
4 | REFGND | Analog | Reference return; short to analog ground plane. |
5 | AIN0P | Analog input | Positive analog input, channel 0. |
6 | AIN0N | Analog input | Negative analog input, channel 0. The allowable signal swing on this pin is ±0.2V; this pin can be grounded. |
7 | AIN1N | Analog input | Negative analog input, channel 1. The allowable signal swing on this pin is ±0.2V; this pin can be grounded. |
8 | AIN1P | Analog input | Positive analog input, channel 1. |
9 | NC | — | Not connected internally, TI recommends externally shorting this pin to GND. |
10 | NC | — | Not connected internally, TI recommends externally shorting this pin to GND. |
11 | CH SEL | Digital input | This pin selects the analog input channel.
Low = channel 0, high = channel 1. TI recommends changing the channel within a window of one clock; from half a clock after the CS falling edge. This change ensures the settling on the multiplexer output before the sample start. |
12 | PDEN | Digital input | This pin enables a power-down feature if this pin is high at the CS rising edge. |
13 | CS | Digital input | Chip-select signal; active low. |
14 | SCLK | Digital input | Serial SPI clock. |
15 | SDO | Digital output | Serial data out. |
16 | DVDD | Digital | Digital I/O supply. |