SLAS708A September 2010 – September 2019 ADS7947 , ADS7948 , ADS7949
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| Input capacitance(4) | 32 | pF | ||||
| Input leakage current | At +125°C | 1.5 | nA | |||
| SYSTEM PERFORMANCE | ||||||
| Resolution | 10 | Bits | ||||
| No missing codes | 10 | Bits | ||||
| Integral linearity | –0.5 | ±0.15 | 0.5 | LSB(1) | ||
| Differential linearity | –0.5 | ±0.15 | 0.5 | LSB | ||
| Offset error(2) | –0.5 | ±0.15 | 0.5 | LSB | ||
| Gain error | –0.5 | ±0.15 | 0.5 | LSB | ||
| Transition noise | 25 | µVRMS | ||||
| Power-supply rejection | 60 | dB | ||||
| SAMPLING DYNAMICS | ||||||
| Conversion time | 10.5 | SCLK | ||||
| Acquisition time | 80 | ns | ||||
| Maximum sample rate (throughput rate) | 34-MHz SCLK in 16-clock frame | 2 | MSPS | |||
| 34-MHz SCLK and CS low for 10.5 clocks | 2.57 | MSPS | ||||
| Aperture delay | 5 | ns | ||||
| Aperture jitter | 10 | ps | ||||
| Step response | 80 | ns | ||||
| Overvoltage recovery | 80 | ns | ||||
| DYNAMIC CHARACTERISTICS | ||||||
| Total harmonic distortion (THD)(3) | 100kHz | –80 | dB | |||
| Signal-to-noise ratio (SNR) | 100 kHz | 61 | dB | |||
| Signal-to-noise and distortion ratio (SINAD) | 100 kHz | 61 | dB | |||
| Spurious-free dynamic range (SFDR) | 100 kHz | 81 | dB | |||
| Full-power bandwidth | At –3 dB | 15 | MHz | |||
| DIGITAL INPUT/OUTPUT | ||||||
| Logic family | CMOS | |||||
| Logic level | VIH | 0.7DVDD | V | |||
| VIL | 0.3DVDD | V | ||||
| VOH | ISOURCE = 200 µA | DVDD – 0.2 | V | |||
| VOL | ISINK = 200 µA | 0.4 | V | |||
| Input leakage current | IIH, IIL | 0 < VIN < DVDD | ±20 | nA | ||
| POWER-SUPPLY REQUIREMENTS | ||||||
| AVDD supply current | IDYNAMIC | AVDD = 3.3 V, fSAMPLE = 2 MSPS | 2.5 | mA | ||
| AVDD = 5 V, fSAMPLE = 2 MSPS | 3 | 3.5 | mA | |||
| ISTATIC | AVDD = 3.3 V, SCLK off | 1.8 | mA | |||
| AVDD = 5 V, SCLK off | 1.9 | 2.5 | mA | |||
| DVDD supply current(5) | DVDD = 3.3 V, SCLK = 34 MHz,
SDO load 20 pF |
500 | µA | |||
| Power-down state AVDD supply current | IPD-DYNAMIC | SCLK = 34 MHz | 550 | µA | ||
| IPD-STATIC | SCLK off | 2.5 | µA | |||
| Power-up time | 1 | µs | ||||