SLAS605C June 2008 – July 2018 ADS7950 , ADS7951 , ADS7952 , ADS7953 , ADS7954 , ADS7955 , ADS7956 , ADS7957 , ADS7958 , ADS7959 , ADS7960 , ADS7961
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
As discussed previously in Overview, the digital output of the ADS79xx devices is SPI compatible. The following tables list the output codes corresponding to various analog input voltages.
DESCRIPTION | ANALOG VALUE | DIGITAL OUTPUT | ||
---|---|---|---|---|
Full scale range | Range 1 → VREF | Range 2 → 2×VREF | STRAIGHT BINARY | |
Least significant bit (LSB) | VREF / 4096 | 2VREF / 4096 | BINARY CODE | HEX CODE |
Full scale | VREF – 1 LSB | 2VREF – 1 LSB | 1111 1111 1111 | FFF |
Midscale | VREF / 2 | VREF | 1000 0000 0000 | 800 |
Midscale – 1 LSB | VREF / 2 – 1 LSB | VREF – 1 LSB | 0111 1111 1111 | 7FF |
Zero | 0 V | 0 V | 0000 0000 0000 | 000 |