SBAS817D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register enables or disables the digital window comparator for the individual analog input channels.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ALERT_EN_ AIN7 | ALERT_EN_ AIN6 | ALERT_EN_ AIN5 | ALERT_EN_ AIN4 | ALERT_EN_ AIN3 | ALERT_EN_ AIN2 | ALERT_EN_ AIN1 | ALERT_EN_ AIN0 |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ALERT_EN_AIN7 | R/W | 0b | Digital window comparator
control for respective analog input. 0b = Digital window comparator disabled 1b = Digital window comparator enabled |
6 | ALERT_EN_AIN6 | R/W | 0b | |
5 | ALERT_EN_AIN5 | R/W | 0b | |
4 | ALERT_EN_AIN4 | R/W | 0b | |
3 | ALERT_EN_AIN3 | R/W | 0b | |
2 | ALERT_EN_AIN2 | R/W | 0b | |
1 | ALERT_EN_AIN1 | R/W | 0b | |
0 | ALERT_EN_AIN0 | R/W | 0b |
When the digital window comparator is disabled, the bits corresponding to the disabled digital window comparator are not updated in the ALERT_STATUS, ALERT_HI_STATUS, ALERT_LO_STATUS, CURR_ALERT_STATUS, CURR_ALERT_HI_STATUS, or CURR_ALERT_LO_STATUS registers.