SBAS817D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
Dynamic currents are present at the REFP and REFM pins during the conversion phase, and excellent decoupling is required to achieve optimum performance. Place a 22µF, X7R-grade, ceramic capacitor with at least a 10V rating between the REFP and the REFM pins, as illustrated in Figure 8-8. Select 0603- or 0805-size capacitors to keep the equivalent series inductance (ESL) low.