SLAS600C May 2008 – December 2016 ADS8319
PRODUCTION DATA.
The ADS8319 is designed to operate using an analog supply voltage from 4.5 V to 5.5 V and a digital supply voltage from 2.375 V to 5.5 V. Both supplies must be well regulated. The analog supply must always be greater than or equal to the digital supply. A 1-µF ceramic decoupling capacitor is required at each supply pin and must be placed as close as possible to the device.