SBAS677A June 2014 – October 2014 ADS8339
PRODUCTION DATA.
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | REFIN | Input | Reference (positive) input. Decouple to GND with a 0.1-μF bypass capacitor and a 10-μF storage capacitor. |
2 | +VA | Supply | Analog power supply. Decouple with the GND pin. |
3 | +IN | Input | Noninverting analog signal input |
4 | –IN | Input | Inverting analog signal input. Note that this input has a limited range of ±0.1 V and is typically grounded at the input decoupling capacitor. |
5 | GND | Supply | Device ground. Note that this pin is a common ground pin for both the analog power supply (+VA) and digital I/O supply (+VBD). |
6 | CONVST | Input | Convert input. CONVST also functions as the CS input in 3-wire interface mode. Refer to the Description and Timing Diagrams sections for more details. |
7 | SDO | Output | Serial data output |
8 | SCLK | Input | Serial I/O clock input. Data (on the SDO output) are synchronized with this clock. |
9 | SDI | Input | Serial data input. The SDI level at the start of a conversion selects the mode of operation (such as CS or daisy-chain mode). SDI also serves as the CS input in 4-wire interface mode. Refer to the Description and Timing Diagrams sections for more details. |
10 | +VBD | Supply | Digital I/O power supply. Decouple with the GND pin. |