SBAS580D May 2013 – March 2018 ADS7250 , ADS7850 , ADS8350
PRODUCTION DATA.
The analog input full-scale range (FSR) for ADC_A and ADC_B is twice the reference voltage provided to the particular ADC. By providing different reference voltages (VREFIN_A and VREFIN_B), ADC_A and ADC_B can have different full-scale input ranges. Therefore, the FSR for ADC_A and ADC_B can be determined by Equation 1 and Equation 2, respectively:
The REFIN_A and AINM_A pins must be shorted and connected to the external reference voltage, VREFIN_A.
The REFIN_B and AINM_B pins must be shorted and connected to the external reference voltage, VREFIN_B.
To use the full dynamic input range on the analog input pins, AVDD must be as shown in Equation 3, Equation 4, and Equation 5: