SBAS580D May 2013 – March 2018 ADS7250 , ADS7850 , ADS8350
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
FSR | Full-scale input range,
(AINP_x – AINM_x) |
AVDD ≥ 2 x VREF(1),
AINM_x = VREF |
–VREF | VREF | V | |
VINP | Absolute input voltage,
(AINP_x to REFGND) |
AVDD ≥ 2 x VREF(1),
AINM_x = VREF |
0 | 2 × VREF | V | |
VINM | Absolute input voltage,
(AINM_x to REFGND) |
VREF – 0.1 | VREF | VREF + 0.1 | V | |
CIN | Input capacitance | In sample mode | 40 | pF | ||
In hold mode | 4 | |||||
IIN | Input leakage current | 1.5 | nA | |||
SAMPLING DYNAMICS | ||||||
fDATA | Data rate | 750 | kSPS | |||
tA | Aperture delay | 8 | ns | |||
tA match | ADC_A to ADC_B | 40 | ps | |||
Aperture jitter | 10 | ps | ||||
fCLK | Clock frequency | 24 | MHz | |||
VOLTAGE REFERENCE INPUT | ||||||
VREF | Reference input voltage | 2.25 | 2.5 | AVDD / 2(1) | V | |
IREF | Reference input current | 300 | µA | |||
Reference leakage current | 1 | µA | ||||
CREF | External ceramic reference capacitance | 10 | µF | |||
DIGITAL INPUTS(2) | ||||||
VIH | Input voltage, high | 0.7 DVDD | DVDD + 0.3 | V | ||
VIL | Input voltage, low | –0.3 | 0.3 DVDD | V | ||
DIGITAL OUTPUTS(2) | ||||||
VOH | Output voltage, high | IOH = 500-µA source | 0.8 DVDD | DVDD | V | |
VOL | Output voltage, low | IOH = 500-µA sink | 0 | 0.2 DVDD | V | |
POWER SUPPLY | ||||||
AVDD | Analog supply voltage,
AVDD to GND |
4.5(1) | 5.0 | 5.5 | V | |
DVDD | Digital supply voltage,
DVDD to GND |
1.65 | 5.5 | V | ||
IA-DYNA | Analog supply current,
during conversion |
AVDD = 5 V, throughput = max | 8 | 9 | mA | |
IA-STAT | Analog supply current,
no conversion |
AVDD = 5 V, static | 5 | 7 | mA | |
IDVDD | Digital supply current | DVDD = 3.3 V | 0.25 | mA | ||
PD-DYNA | Power dissipation | AVDD = 5 V, throughput = max | 40 | 45 | mW | |
PD-STAT | AVDD = 5 V, static | 25 | 35 |