The ADS8353-Q1 is a 16-bit, dual-channel, high-speed, simultaneous-sampling, analog-to-digital converter (ADC) that supports single-ended and pseudo-differential analog inputs.
The ADS8353-Q1 includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. The ADS8353-Q1 is fully specified over the temperature range (–40°C to +125°C) and is available in a 16-pin TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS8353-Q1 | TSSOP (16) | 5.00 mm × 4.40 mm |
Changes from Revision A (March 2019) to Revision B (July 2022)
Changes from Revision * (January 2019) to Revision A (March 2019)
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | |||
AINM_A | 2 | Analog input | Negative analog input, channel A | |
AINM_B | 7 | Analog input | Negative analog input, channel B | |
AINP_A | 1 | Analog input | Positive analog input, channel A | |
AINP_B | 8 | Analog input | Positive analog input, channel B | |
AVDD | 16 | Supply | Supply voltage for ADC operation | |
CS | 11 | Digital input | Chip-select signal; active low | |
DVDD | 9 | Digital I/O supply | Digital I/O supply | |
GND | 15 | Supply | Digital ground | |
REFGND_A | 4 | Supply | Reference ground potential A | |
REFGND_B | 5 | Supply | Reference ground potential B | |
REFIO_A | 3 | Analog input/output | Reference voltage input/output, channel A | |
REFIO_B | 6 | Analog input/output | Reference voltage input/output, channel B | |
SCLK | 12 | Digital input | Clock for serial communication | |
SDI | 10 | Digital input | Data input for serial communication | |
SDO_A | 13 | Digital output | Data output for serial communication, channel A and channel B | |
SDO_B | 14 | Digital output | Data output for serial communication, channel B |