SBAS761A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
The ADS8355 can support single-ended or pseudo-differential input configuration. The device operates in single-ended configuration by default.
The AINM_SEL bit in the INPUT_CONFIG register determines the input configuration used for the input pins. The selection is common for both input channels.
Program the AINM_SEL pin to logic low to operate the device in single-ended input configuration. Connect the AINM_A and AINM_B inputs to GND.
Program the AINM_SEL pin to logic high to operate the device in pseudo-differential input configuration. Connect the AINM_A and AINM_B inputs to a voltage equivalent to FSR_ADC_A / 2 and FSR_ADC_B / 2, respectively.
Table 3 summarizes the analog input pin connections based on the various user settings.
INPUT RANGE SELECTION
RANGE_SEL |
INPUT CONFIGURATION SELECTION
AINM_SEL |
AINP_X | AINM_X |
---|---|---|---|
0 | 0 | Input signal range 0 to VREF_X | Connect to GND |
1 | 0 | Input signal range 0 to 2 X VREF_X | Connect to GND |
0 | 1 | Input signal range 0 to VREF_X | Connect to VREF_X / 2 |
1 | 1 | Input signal range 0 to 2 X VREF_X | Connect to VREF_X |