SBAS825 April 2017 ADS8578S
PRODUCTION DATA.
NAME | NO. | TYPE(1) | DESCRIPTION |
---|---|---|---|
AGND | 2, 26, 35, 40, 41, 47 | P | Analog ground pins |
AIN_1GND | 50 | AI | Analog input channel 1: negative input |
AIN_1P | 49 | AI | Analog input channel 1: positive input |
AIN_2GND | 52 | AI | Analog input channel 2: negative input |
AIN_2P | 51 | AI | Analog input channel 2: positive input |
AIN_3GND | 54 | AI | Analog input channel 3: negative input |
AIN_3P | 53 | AI | Analog input channel 3: positive input |
AIN_4GND | 56 | AI | Analog input channel 4: negative input |
AIN_4P | 55 | AI | Analog input channel 4: positive input |
AIN_5GND | 58 | AI | Analog input channel 5: negative input |
AIN_5P | 57 | AI | Analog input channel 5: positive input |
AIN_6GND | 60 | AI | Analog input channel 6: negative input |
AIN_6P | 59 | AI | Analog input channel 6: positive input |
AIN_7GND | 62 | AI | Analog input channel 7: negative input |
AIN_7P | 61 | AI | Analog input channel 7: positive input |
AIN_8GND | 64 | AI | Analog input channel 8: negative input |
AIN_8P | 63 | AI | Analog input channel 8: positive input |
AVDD | 1, 37, 38, 48 | P | Analog supply pins. Decouple these pins to the closest AGND pins (see the Power Supply Recommendations section). |
BUSY | 14 | DO | Active high digital output indicating an ongoing conversion (see the BUSY (Output) section) |
CONVSTA | 9 | DI | Active high logic input to control start of conversion for first half count of device input channels (see the CONVSTA, CONVSTB (Input) section) |
CONVSTB | 10 | DI | Active high logic input to control start of conversion for second half count of device input channels (see the CONVSTA, CONVSTB (Input) section) |
CS | 13 | DI | Active low logic input chip-select signal (see the CS (Input) section) |
DB0 | 16 | DO | DB0 is driven low in parallel interface mode; in parallel byte interface mode, DB0 is ADC data output bit 6 and is driven low (see the DB[6:0] section) |
DB1 | 17 | DO | Driven low in parallel interface mode; in parallel byte interface mode, DB1 is ADC data output bit 7 and is driven low (see the DB[6:0] section) |
DB2 | 18 | DO | ADC data output bit 0 in parallel interface mode; in parallel byte interface mode, DB2 is ADC data output bits 8 and 0 and is driven low (see the DB[6:0] section) |
DB3 | 19 | DO | ADC data output bit 1 in parallel interface mode; in parallel byte interface mode, DB3 is ADC data output bits 9 and 1 and is driven low (see the DB[6:0] section) |
DB4 | 20 | DO | ADC data output bit 2 in parallel interface mode; in parallel byte interface mode, DB4 is ADC data output bits 10 and 2 and is driven low (see the DB[6:0] section) |
DB5 | 21 | DO | ADC data output bit 3 in parallel interface mode; in parallel byte interface mode, DB5 is ADC data output bits 11 and 3 and is driven low (see the DB[6:0] section) |
DB6 | 22 | DO | ADC data output bit 4 in parallel interface mode; in parallel byte interface mode, DB6 is ADC data output bits 12 and 4 and is driven low (see the DB[6:0] section) |
DB7/DOUTA | 24 | DO | Multifunction logic output pin (see the DB7/DOUTA section): this pin is ADC data output bit 5 in parallel interface mode, ADC data output bits 13 and 5 in parallel byte interface mode, and is a data output pin in serial interface mode. |
DB8/DOUTB | 25 | DO | Multifunction logic output pin (see the DB8/DOUTB section): this pin is ADC data output bit 6 in parallel interface mode and is a data output pin in serial interface mode. |
DB9 | 27 | DO | ADC data output bit 7 in parallel interface mode (see the DB[13:9] section) |
DB10 | 28 | DO | ADC data output bit 8 in parallel interface mode (see the DB[13:9] section) |
DB11 | 29 | DO | ADC data output bit 9 in parallel interface mode (see the DB[13:9] section) |
DB12 | 30 | DO | ADC data output bit 10 in parallel interface mode (see the DB[13:9] section) |
DB13 | 31 | DO | ADC data output bit 11 in parallel interface mode (see the DB[13:9] section) |
DB14/HBEN | 32 | DIO | Multifunction logic input or output pin (see the DB14/HBEN section): this pin is ADC data output bit 12 in parallel interface mode, and is a control input pin for byte selection (high or low) in parallel byte interface mode. |
DB15/BYTE SEL | 33 | DIO | Multifunction logic input or output pin (see the DB15/BYTE SEL section): this pin is ADC data output bit 13 (MSB) in parallel interface mode, and is an active high control input pin to enable parallel byte interface mode. |
DVDD | 23 | P | Digital supply pin; decouple with AGND on pin 26 |
FRSTDATA | 15 | DO | Active high digital output indicating data read back from channel 1 of the device (see the FRSTDATA (Output) section) |
OS0 | 3 | DI | Oversampling mode control pin (see the Oversampling Mode of Operation section) |
OS1 | 4 | DI | Oversampling mode control pin (see the Oversampling Mode of Operation section) |
OS2 | 5 | DI | Oversampling mode control pin (see the Oversampling Mode of Operation section) |
PAR/SER/BYTE SEL | 6 | DI | Logic input pin to select between parallel, serial, or parallel byte interface mode (see the Data Read Operation section) |
RANGE | 8 | DI | Multifunction logic input pin (see the RANGE (Input) section): when the STBY pin is high, this pin selects the input range of the device (±10 V or ±5 V); when the STBY pin is low, this pin selects between the standby and shutdown modes. |
RD/SCLK | 12 | DI | Multifunction logic input pin (see the RD/SCLK (Input) section): this pin is an active-low ready input pin in parallel and parallel byte interface, and is a clock input pin in serial interface mode. |
REFCAPA | 44 | AO | Reference amplifier output pin. This pin must be shorted to REFCAPB and decoupled to AGND using a low equivalent series resistance (ESR), 10-µF ceramic capacitor. |
REFCAPB | 45 | AO | Reference amplifier output pin. This pin must be shorted to REFCAPA and decoupled to AGND using a low ESR, 10-µF ceramic capacitor. |
REFGND | 43, 46 | P | Reference GND pin. This pin must be shorted to the analog GND plane and decoupled with REFIN/REFOUT on pin 42 using a 10-µF capacitor. |
REFIN/REFOUT | 42 | AIO | This pin acts as an internal reference output when REFSEL is high; this pin functions as input pin for the external reference when REFSEL is low; decouple with REFGND on pin 43 using a 10-µF capacitor. |
REFSEL | 34 | DI | Active high logic input to enable the internal reference (see the REFSEL (Input) section) |
REGCAP1 | 36 | AO | Output pin 1 for the internal voltage regulator; decouple separately to AGND using a 1-µF capacitor |
REGCAP2 | 39 | AO | Output pin 2 for the internal voltage regulator; decouple separately to AGND using a 1-µF capacitor |
RESET | 11 | DI | Active high logic input to reset the device digital logic (see the RESET (Input) section) |
STBY | 7 | DI | Active low logic input to enter the device into one of the two power-down modes: standby or shutdown (see the Power-Down Modes section) |