SBAS843A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
The OS[2:0] pins are active-high digital input pins used to configure the oversampling ratio for the internal digital filter on the device. OS2 is the MSB control bit and OS0 is the LSB control bit. Table 7-1 provides the decoding of the OS[2:0] bits for different oversampling rates. As described in Table 7-1, an increase in the OSR mode improves the typical SNR performance for both input ranges and reduces the 3-dB input bandwidth as well as the maximum-allowed throughput per channel.